Global / MURATA MANUFACTURING CO., LTD.

Murata Inductors can be searched by specifications such as applications, L x W size, inductance.

Search by specifications

  • ( Applicable products : 2282 Results )

ApplicationsHelp

General Automotive

Close

Applications

Consumer For applications that do not require the particular reliability such as the general equipment
Automotive For automotive (in particular, the device which influences the human life such as a "running" "turning" "stopping" "safety device")

Specifications

Inductance

Min : 0.2 〜 Max : 10000000

* Specify by range

Matched products : 2282 Results

L x W size (mm) / Size code in mm (in inch)

 
 
 
 
 
 
 

DC resistance (Ω) (Rdc)

Min : 0.00975 〜 Max : 140

Matched products : 2282 Results

Rated current (Itemp) *Based on temperature rise

Min : 7 〜 Max : 6000

Matched products : 2282 Results

T size (mm)

Min : 0.22 〜 Max : 5

* Specify by range

Matched products : 2282 Results

Self resonance frequency (SRF)

Min : 0.5 〜 Max : 20000

Matched products : 2282 Results

Features

Available operating temperatureHelp

85℃/105℃/125℃
125℃

Close

Available operating temperature

85℃
Can be used up to 85℃ max.
105℃
Can be used up to 105℃ max.
125℃ Can be used up to 125℃ max.

StructureHelp

Wire wound type (Magnetic shield) Film type Multilayer type
Wire wound type (No magnetic shield)        

Close

Structure

Wound(Shield) Inductor of the winding structure. There are a type of the shield structure by the ferrite core and a type of the shield structure with the magnetic powder in resin.
Detailed explanation
Wound(No Shield) Inductor of the winding structure
Detailed explanation
Film Inductor of the film structure
Detailed explanation
Multilayer Inductor of the multilayer structure
Detailed explanation

Clearing all the conditionsHelp

Close

Clearing all the conditions

When “Clear all conditions” is clicked, all of the selected conditions will be cleared.

Help

Global / MURATA MANUFACTURING CO., LTD.