Global / MURATA MANUFACTURING CO., LTD.

Product details for LQP02TN4N3S02#, Murata inductor.

Inquiries via website

  • Customers ordering for the first time
  • Murata Global Network
  • PDFcatalogs

Cautions about imitations

Download a PDF file of this page

LQP02TN4N3S02#

“#” indicates a package specification code.
How to read part numbers
  • Help

Close

Explanation of Product Status

Available Currently available.
to be discontinued Scheduled for obsolescence. Not recommended for new designs.
Consult alternative products information page or contact us for details of recommended alternatives.
Discontinued product Obsolete. Consult alternative products information page or contact us for details of recommended alternatives.
Recommended product Recommended for new designs.
New product It's new item.
  • General
  • 125℃
  • Film type
  • 0.22mm Max
  • Reflow OK
  • Complies with RoHS
  • Help

Close

Explanation of Product Characteristic Icons

Comsumer For applications that do not require the particular reliability such as the general equipment Automotive For automotive (in particular, the device which influences the human life such as a "running" "turning" "stopping" "safety device")
125℃ Can be used up to 125℃ max. Wound(Shield) Inductor of the winding structure. There are a type of the shield structure by the ferrite core and a type of the shield structure with the magnetic powder in resin.
Detailed explanation
Wound(No Shield) Inductor of the winding structure. It is not magnetically shielded structure.
Detailed explanation
Film Inductor of the film structure.
Detailed explanation
Multilayer Inductor of the multilayer structure.
Detailed explanation
1.0mm Max Max. height 1.0mm
Low Rdc Low DC resistance type Bias Bias current characteristics improved
E12 Step E12 step inductance variation
*In addition, there is "0.1nH Step" and "E24 Step".
Hi Q type High Q type
Tight Tight inductance tolerance available Reflow OK Reflow soldering applicable
Flow OK Flow soldering applicable Complied with RoHS Complied with RoHS Directives
”Complied with RoHS” refers to products which do not contain lead, cadmium, mercury, hexavalent chromium, PBB and PBDE, except for substances not applicable to the regulations, and impurities of a level which exist naturally according to EU Directive 2002/95/EC. This status does not guarantee conformity to the laws and ordinances of each member country of the EU, which is maintained in response to the RoHS directives.”

< List of part numbers with package codes >

LQP02TN4N3S02D 、 LQP02TN4N3S02B

Size Code 0402 (01005) in mm (in inch)

Shape

L size 0.4 ±0.02mm  
W size 0.2 ±0.02mm  
T size 0.2 ±0.02mm  
Size code in inch (mm) 01005 (0402)  

Specifications

Inductance 4.3nH ±0.3nH  
Inductance test frequency 500MHz  
Rated current (Itemp) (Based on Temperature rise) 180mA  
Max. of DC resistance 1.30Ω  
Q (min.) 8  
Q test frequency 500MHz  
Self resonance frequency (min.) 7000MHz  
Operating temperature range (Self-temperature rise is not included) -55~125℃  

References

Packaging
code
Specifications Minimum quantity
D φ180mm Paper taping 20000
B Packing in bulk 500
Mass (Typ.)
1 piece 0.00005g

Chart of characteristic data (The charts below may show another part number which shares its characteristics.)

Inductance-Frequency characteristics (Typ.)

Q-Frequency characteristics (Typ.)

Inquiries via website

  • Customers ordering for the first time
  • Murata Global Network
  • PDFcatalogs

Cautions about imitations

Help

Global / MURATA MANUFACTURING CO., LTD.