Search in the lineups

Features and How to Select Inductors Click here

We provides suitable inductors to any applications using various manufacturing processes and various structures.

For high frequency、For automotive ※Derating of current is necessary in some products. Please refer to detailed information or data sheets.

Part Number Features
Mark
Size Code
in inch (in mm)
Thickness
(mm/MAX)
Inductance
(H)
Rated Current
(A)
Data
Sheet
Features
For high frequency
LQG15HN_02 125℃
Multilayer
0402 (1005) 0.55 pdf  
LQG15HS_02 125℃
Multilayer
0402 (1005) 0.55 pdf The inductance design that followed industrial global standard
LQG18HN_00 85℃
Multilayer
0603 (1608) 0.95 pdf  
LQP02TN_02 New
125℃
Film
Tight
01005 (0402) 0.22 pdf  
LQP02TQ_02 New
125℃
Film
Hi Q type
Tight
01005 (0402) 0.22 pdf  
LQP03PN_02 New
125℃
Film
Low Rdc
0201 (0603) 0.33 pdf Large current, Low Rdc type
LQP03TG_02 New
125℃
Film
Tight
0201 (0603) 0.33 pdf  
LQP03TN_02 New
125℃
Film
Tight
0201 (0603) 0.33 pdf High Q, Wide Variation
LQP15MN_02 85℃
Film
Tight
0402 (1005) 0.45 pdf Tight Inductance Tolerance
LQP18MN_02 85℃
Film
Tight
0603 (1608) 0.6 pdf  
LQW03AW_00 New
125℃
Wound(NoShield)
- 0.45 pdf  
LQW04AN_00 125℃
Wound(NoShield)
03015 (0804) 0.45 pdf  
LQW15AN_00 125℃
Wound(NoShield)
Tight
0402 (1005) 0.6 pdf  
LQW15AN_10 125℃
Wound(NoShield)
Low Rdc
Hi Q type
Tight
0402 (1005) 0.6 pdf Higher Q, Lower Rdc than LQW15AN_00 series
LQW15AN_80 New
125℃
Wound(NoShield)
Low Rdc
Hi Q type
Tight
0402 (1005) 0.6 pdf Lower Rdc, higher rated current than LQW15AN_00 series
LQW18AN_00 125℃
Wound(NoShield)
Tight
0603 (1608) 1.0 pdf  
LQW18AN_10 125℃
Wound(NoShield)
Low Rdc
Hi Q type
Tight
0603 (1608) 1.0 pdf Higher Q, Lower Rdc than LQW18AN_00 series
LQW18AN_80 New
125℃
Wound(NoShield)
Low Rdc
Tight
0603 (1608) 1.0 pdf Lower Rdc, higher rated current than LQW18AN_00 series
LQW18AS_00 New
125℃
Wound(NoShield)
0603 (1608) 1.0 pdf The inductance design that followed industrial global standard
LQW2BAN_00 New
125℃
Wound(NoShield)
Low Rdc
0805 (2015) 1.52 pdf Lower Rdc, higher rated current than LQW18AS_00 series
LQW2BAS_00 New
125℃
Wound(NoShield)
0805 (2015) 1.52 pdf The inductance design that followed industrial global standard
LQW2BHN_03 85℃
Wound(NoShield)
Tight
0805 (2015) 1.78 pdf longitudinal winding type
LQW2BHN_13 85℃
Wound(NoShield)
Hi Q type
0805 (2015) 1.78 pdf Higher Q, Lower Rdc than LQW2BHN_03 series
LQW2UAS_00 New
125℃
Wound(NoShield)
1008 (2520) 2.03 pdf The inductance design that followed industrial global standard
LQW31HN_03 85℃
Wound(NoShield)
1206 (3216) 2.0 pdf  
LQW15CN_00 125℃
Wound(NoShield)
0402 (1005) 0.6 pdf  
LQW15CN_10 New
125℃
Wound(NoShield)
0402 (1005) 0.6 pdf Higher Q, Lower Rdc than LQW15CN_00 series
LQW18CN_00 85℃
Wound(NoShield)
0603 (1608) 0.95 pdf  
LQW21HN_00 85℃
Wound(NoShield)
0805 (2012) 1.0 pdf  
LQH31HN_03 85℃
Wound(NoShield)
1206 (3216) 2.0 pdf  
For automotive
LQG15HH_02 125℃
Multilayer
0402 (1005) 0.55 pdf  
LQG18HH_00 125℃
Multilayer
0603 (1608) 0.95 pdf