Global / MURATA MANUFACTURING CO., LTD.

Murata capacitors can be searched by specifications such as rated voltage, capacitance, and temperature characteristics

Looking for polymer capacitors, trimmer
capacitors or single layer microchip capacitors?
Click here.

Search by specifications

  • (Applicable products : 35016 Results)
List of products by EIA temperature characteristics (including applicable products)
Descriptions of EIA temp characteristics (including products applied)
C0GC0HCHAU2JP2HR2HS2HT2H
X5RX5SX6SX6TX7RX7SX7TX7U
X8RX8GX8LY5VZ5UZ5V
List of products by JIS temperature characteristics (including applicable products)
Descriptions of JIS temp characteristics (including products applied)
CH/CJ/CKSLUJUKCG
PH/PJ/PKRH/RJ/RKSH/SJ/SKTH/TJ/TK
BRFCDE

Basic Specifications

Rated voltage

Vdc

     

kVdc

Vac

       

Capacitance

Min:0.1 pF 〜 Max:100000000 pF

Specify the range

Search Result: 35016 Results

Temperature characteristicsDescription of “Temperature Characteristics” item

 
     
 
 

     
   

Clear all the conditionsヘルプ

Close

Clearing all the conditions

When “Clear all conditions” is clicked, all of the selected conditions will be cleared.

  • Search by part number
  • Search by specifications
  • Search by features
  • Search in the lineups
  • Cross reference

Add detailed specifi

Detailed specifications of SMD

SMD shape

L x W size (mm)

   
   
   
   
   
   
   
   
   

T size (mm)

Min:0.2 〜 Max:6.4


Specify by range

Search Result: 31734 Results

Tolerance of capacitance

Detailed specifications of lead type

Lead spacing F (mm)

       

L size or outer diameter D (mm)

■L size

 

■Outer diameter D

   

Detailed specifications of mold type

Outer diameter D (mm)

 

L size (mm)

 

Help

Global / MURATA MANUFACTURING CO., LTD.