Global / MURATA MANUFACTURING CO., LTD.

Murata SMD type capacitors that match your search conditions.

Looking for polymer capacitors, trimmer
capacitors or single layer microchip capacitors?
Click here.

Search result

  • ( Applicable products: 0 Results )

Example of entry: GRM188B31C105KA92#
* “#” indicates a package specification code.

Close

Search utilizing a wild card

An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.

Up to 85°C
Up to 105°C/125°C
Up to 150°C
General
Certified by safety standard/Compliant with EA&MS Act
For automotive
Ultra-small (smaller than 0201)
Withstands voltage of 10-40 kV
Low dissipation/HIQ
Low inductance
Anti-noise, low distortion
Fail safe
Anti-deflecting crack
Anti-soldering crack
Reflow soldering
Flow soldering
Conductive adhesive
Bonding
Welding
Fixing with screws

Close

Rated voltage

Vdc

   

kVdc

Vac

       

kVac

         

Close

Capacitance

Min: pF 〜 Max: pF


Specify the range

Search Result: 0

 
   
 
   

     
 
   
   

Close

L x W size (mm)

 
   
   
   
   
   
   
   
   
   
   
   
   
   
   

Close

T size (mm)

Min: 〜 Max:


Specify by range

Search Result: 0

Close

Lead spacing F (mm)

       

Close

L size or outer diameter D (mm)

L size

Outer diameter D

   

Close

Outer diameter D (mm)

     

Close

L size (mm)

 

Close

Tolerance of capacitance

   

Current search terms

Close

Clearing all the conditions

When “Clear all conditions” is clicked, all of the selected conditions will be cleared.

Close

Going back to the first search conditions

When “Going back to the first search conditions” is clicked, it will go back to the first search conditions.

part number : ”Clear conditions /

1 to 0 from among 0 cases

Close

Downloaded CSV is garbled

The character code will be downloaded by UTF-8.If the CSV is garbled, convert the character code in the software being used.

There is no applicable product in the set search conditions.

Looking for polymer capacitors, trimmer
capacitors or single layer microchip capacitors?
Click here.

Help

Global / MURATA MANUFACTURING CO., LTD.