Global / MURATA MANUFACTURING CO., LTD.

Murata lead type capacitors that match your search conditions.

Looking for trimmer
capacitors or single layer microchip capacitors?
Click here.

Search result

  • ( Applicable products: 258 Results )

Example of entry: GRM188B31C105KA92#
* “#” indicates a package specification code.

Close

Search utilizing a wild card

An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.

Under development
Available Recommendation product
To be discontinued New product
Discontinued
Up to 85°C
Up to 100°C/105°C/125°C
Up to 150°C
General
Certified by safety standard
For automotive
Ultra-small (smaller than 0201)
Withstands voltage of 10-40 kV
Low dissipation/High Q
Low inductance
Anti-noise, low distortion
Fail safe
Anti-deflecting crack
Anti-soldering crack
Over 220µF
No DC bias Characteristics
Reflow soldering
Flow soldering
Conductive adhesive
Bonding
Welding
Fixing with screws

Close

Rated voltage

Min : 250 〜 Max : 300

Specify the range

Search Result: 258 Results

Close

Capacitance

Min: 10 pF 〜 Max: 10000 pF


Specify the range

Search Result: 258

 
 
 
   

     
 
   
   

Close

L x W in mm (inch)

 
   
   
   
   
   
   
   
   
   
   
   
   
   
   

Close

T size (mm)

Min: 〜 Max:


Specify by range

Search Result: 258

Close

Lead spacing F (mm)

       

Close

L size or outer diameter D (mm)

L size

   

Outer diameter D

   

Close

Outer diameter D (mm)

     

Close

L size (mm)

 

Close

Package

Close

Tolerance of capacitance

 

Current search terms

Close

Clearing all the conditions

When “Clear all conditions” is clicked, all of the selected conditions will be cleared.

Close

Going back to the first search conditions

When “Going back to the first search conditions” is clicked, it will go back to the first search conditions.

part number Clear conditions
1 to 20 from among 258 cases

Close

Downloaded CSV is garbled

The character code will be downloaded by UTF-8.If the CSV is garbled, convert the character code in the software being used.

Status Characteristic Shape Data sheet Part number (#:Packing code)
Lead spacing
F
Lead diameter
d
L size or
Outer
diameter D
T size Temperature
characteristics
Rated voltage
Capacitance
Notes





Lead

pdf

DE11XKX100JA4BC05F 10.0
±1.0mm
0.6
±0.05mm
9.0 mm max. 8.0
mm max.
SL (JIS) 250Vac(r.m.s.) 10pF X1/Y1 Class Certified Products, Halogen-free Products





Lead

pdf

DE11XKX100JB4BC05F 10.0
±0.8mm
0.6
±0.05mm
9.0 mm max. 8.0
mm max.
SL (JIS) 250Vac(r.m.s.) 10pF X1/Y1 Class Certified Products, Halogen-free Products





Lead

pdf

DE11XKX100JN4AC05F 10.0
±1.0mm
0.6
±0.05mm
9.0 mm max. 8.0
mm max.
SL (JIS) 250Vac(r.m.s.) 10pF X1/Y1 Class Certified Products, Halogen-free Products





Lead

pdf

DE11XKX150JA4BC05F 10.0
±1.0mm
0.6
±0.05mm
9.0 mm max. 8.0
mm max.
SL (JIS) 250Vac(r.m.s.) 15pF X1/Y1 Class Certified Products, Halogen-free Products





Lead

pdf

DE11XKX150JB4BC05F 10.0
±0.8mm
0.6
±0.05mm
9.0 mm max. 8.0
mm max.
SL (JIS) 250Vac(r.m.s.) 15pF X1/Y1 Class Certified Products, Halogen-free Products





Lead

pdf

DE11XKX150JN4AC05F 10.0
±1.0mm
0.6
±0.05mm
9.0 mm max. 8.0
mm max.
SL (JIS) 250Vac(r.m.s.) 15pF X1/Y1 Class Certified Products, Halogen-free Products





Lead

pdf

DE11XKX220JA4BC05F 10.0
±1.0mm
0.6
±0.05mm
9.0 mm max. 8.0
mm max.
SL (JIS) 250Vac(r.m.s.) 22pF X1/Y1 Class Certified Products, Halogen-free Products





Lead

pdf

DE11XKX220JB4BC05F 10.0
±0.8mm
0.6
±0.05mm
9.0 mm max. 8.0
mm max.
SL (JIS) 250Vac(r.m.s.) 22pF X1/Y1 Class Certified Products, Halogen-free Products





Lead

pdf

DE11XKX220JN4AC05F 10.0
±1.0mm
0.6
±0.05mm
9.0 mm max. 8.0
mm max.
SL (JIS) 250Vac(r.m.s.) 22pF X1/Y1 Class Certified Products, Halogen-free Products





Lead

pdf

DE11XKX330JA4BC05F 10.0
±1.0mm
0.6
±0.05mm
9.0 mm max. 8.0
mm max.
SL (JIS) 250Vac(r.m.s.) 33pF X1/Y1 Class Certified Products, Halogen-free Products





Lead

pdf

DE11XKX330JB4BC05F 10.0
±0.8mm
0.6
±0.05mm
9.0 mm max. 8.0
mm max.
SL (JIS) 250Vac(r.m.s.) 33pF X1/Y1 Class Certified Products, Halogen-free Products





Lead

pdf

DE11XKX330JN4AC05F 10.0
±1.0mm
0.6
±0.05mm
9.0 mm max. 8.0
mm max.
SL (JIS) 250Vac(r.m.s.) 33pF X1/Y1 Class Certified Products, Halogen-free Products





Lead

pdf

DE11XKX470JA4BC05F 10.0
±1.0mm
0.6
±0.05mm
9.0 mm max. 8.0
mm max.
SL (JIS) 250Vac(r.m.s.) 47pF X1/Y1 Class Certified Products, Halogen-free Products





Lead

pdf

DE11XKX470JB4BC05F 10.0
±0.8mm
0.6
±0.05mm
9.0 mm max. 8.0
mm max.
SL (JIS) 250Vac(r.m.s.) 47pF X1/Y1 Class Certified Products, Halogen-free Products





Lead

pdf

DE11XKX470JN4AC05F 10.0
±1.0mm
0.6
±0.05mm
9.0 mm max. 8.0
mm max.
SL (JIS) 250Vac(r.m.s.) 47pF X1/Y1 Class Certified Products, Halogen-free Products





Lead

pdf

DE11XKX680JA4BC05F 10.0
±1.0mm
0.6
±0.05mm
9.0 mm max. 8.0
mm max.
SL (JIS) 250Vac(r.m.s.) 68pF X1/Y1 Class Certified Products, Halogen-free Products





Lead

pdf

DE11XKX680JB4BC05F 10.0
±0.8mm
0.6
±0.05mm
9.0 mm max. 8.0
mm max.
SL (JIS) 250Vac(r.m.s.) 68pF X1/Y1 Class Certified Products, Halogen-free Products





Lead

pdf

DE11XKX680JN4AC05F 10.0
±1.0mm
0.6
±0.05mm
9.0 mm max. 8.0
mm max.
SL (JIS) 250Vac(r.m.s.) 68pF X1/Y1 Class Certified Products, Halogen-free Products





Lead

pdf

DE1B3KX101KA4BN01F 10.0
±1.0mm
0.6
±0.05mm
7.0 mm max. 7.0
mm max.
B (JIS) 250Vac(r.m.s.) 100pF X1/Y1 Class Certified Products, Halogen-free Products





Lead

pdf

DE1B3KX101KA4BP01F 10.0
±1.0mm
0.6
±0.05mm
7.0 mm max. 7.0
mm max.
B (JIS) 300Vac(r.m.s.) 100pF X1/Y1 Class Certified Products, Halogen-free Products
 Loading...

Help

Global / MURATA MANUFACTURING CO., LTD.