1. Product SearchCapacitorsCeramic CapacitorsCeramic Capacitors(SMD)GRM31CC81A226ME19#

GRM31CC81A226ME19#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
GRM31CC81A226ME19L GRM31CC81A226ME19K

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment,Mobile Electronics,Medical equipment [GHTF A/B/C] except for implant equipment,Automotive infotainment/comfort equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Length 3.2±0.2mm
Width 1.6±0.2mm
Thickness 1.6±0.2mm
Capacitance 22μF ±20%
Distance between external terminals g 1.5mm min.
External terminal size e 0.3 to 0.8mm
Operating Temperature Range -55℃ to 105℃
Rated Voltage 10Vdc
Size code in inch(mm) 1206 (3216M)
Capacitance change rate ±22.0%
Temperature characteristics (complied standard) X6S(EIA)
Temperature range of temperature characteristics -55℃ to 105℃
Product Search Assistant Introducing similar parts with same or smaller size.

Murata Icon X Notices

Please use alternative.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
L 180Embossed Tape 2000
K 330Embossed Tape 6000

Mass (typ.)

1 piece

52.0mg

Murata Icon X Characteristic Data

Download a PDF file of this page

Related Products