1. Product SearchCapacitorsCeramic CapacitorsCeramic Capacitors(SMD)GRM319C80J226ME15#

GRM319C80J226ME15#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
GRM319C80J226ME15D GRM319C80J226ME15J

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment,Mobile Electronics,Medical equipment [GHTF A/B/C] except for implant equipment,Automotive infotainment/comfort equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Length 3.2±0.15mm
Width 1.6±0.15mm
Thickness 0.85±0.1mm
Capacitance 22μF ±20%
Distance between external terminals g 1.5mm min.
External terminal size e 0.3 to 0.8mm
Operating Temperature Range -55℃ to 105℃
Rated Voltage 6.3Vdc
Size code in inch(mm) 1206 (3216M)
Capacitance change rate ±22.0%
Temperature characteristics (complied standard) X6S(EIA)
Temperature range of temperature characteristics -55℃ to 105℃
Product Search Assistant Introducing similar parts with same or smaller size.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
D φ180mm Reel Paper Tape 4000
J φ330mm Reel Paper Tape 10000

Mass (typ.)

1 piece

24.0mg

Murata Icon X Characteristic Data

Download a PDF file of this page