1. Product SearchCapacitorsCeramic CapacitorsCeramic Capacitors(SMD)GRM188C71A475KE11#

GRM188C71A475KE11#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
GRM188C71A475KE11D GRM188C71A475KE11W GRM188C71A475KE11J GRM188C71A475KE11V

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment,Mobile Electronics,Medical equipment [GHTF A/B/C] except for implant equipment,Automotive infotainment/comfort equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Length 1.6±0.15mm
Width 0.8±0.15mm
Thickness 0.8±0.15mm
Capacitance 4.7μF ±10%
Distance between external terminals g 0.6mm min.
External terminal size e 0.2 to 0.55mm
Operating Temperature Range -55℃ to 125℃
Rated Voltage 10Vdc
Size code in inch(mm) 0603 (1608M)
Capacitance change rate ±22.0%
Temperature characteristics (complied standard) X7S(EIA)
Temperature range of temperature characteristics -55℃ to 125℃
Product Search Assistant Introducing similar parts with same or smaller size.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
D φ180mm Reel Paper Tape 4000
W φ180mm Reel W8P2 Paper Tape 8000
J φ330mm Reel Paper Tape 10000
V φ330mm Reel W8P2 Paper Tape 30000

Mass (typ.)

1 piece

8.1mg

Murata Icon X Characteristic Data

Download a PDF file of this page