CeramicCapacitorLLA Series

  • Complied with RoHS
  • REACH
  • LowESL
Read more

8 Terminals Low ESL Chip Multilayer Ceramic Capacitors for Consumer Electronics & Industrial Equipment

8-Terminal Type Low ESL Capacitor Ideal for Power Supply Decoupling of High-speed Operation IC

Specific Applications

For the detail of specific applications, please refer to the following links or specification sheets.
Specific Applications Details
Precautions for use

Consumer equipment Industrial equipment Automotive infotainment/comfort equipment Automotive powertrain/safety equipment Medical equipment [GHTF A/B/C]
except for implant equipment
Implanted medical equipment or medical equipment [GHTF D]

Features

1. Ultra-low ESL

Since the equivalent series inductance (ESL) is very low with excellent high frequency characteristics due to the design structure, this capacitor is ideal for power supply decoupling of high-speed operation IC.

Ultra-low ESL
Ultra-low ESL 2

2. A maximum operating temperature up to 125 °C.

This product is applicable to high temperatures (X7* characteristics); however, Murata also offers numerous thin type products, which are ideal as decoupling capacitors on IC package.

Specifications

Size(mm) 1.6x0.8mm - 2.0x1.25mm
Rated Voltage 4Vdc
Capacitance 0.10μF - 4.7μF
Main applications Application processor/CPU/GPU

Lineup

  • You can see the search result of the item you click on the capacitance chart.