Japan / MURATA MANUFACTURING CO., LTD.

Lineup of "KRM series lineup", Murata capacitors.

Looking for polymer capacitors, trimmer
capacitors or single layer microchip capacitors?
Click here.

Home > Products > Capacitors > Search in the lineups > KRM series lineups

Search in the lineups

Monolithic Ceramic Capacitors
KRMserieslineupsKRM Series Lineups

Solves problems in mounting Chip Monolithic Ceramic Capacitors

  • The product has high reliability against heat and mechanical impact.
  • Stacking two capacitors reduces the mounting space and achieves a large capacitance.
  • The unique terminal structure greatly reduces noise from the ceramics on the board.

Specifications Search by specifications

Size Rated voltage Capacitance Main applications
2.2x1.25mm - 6.1x5.3mm DC25 - DC1kV 0.068µF - 47µF For smoothing and noise suppression of DC-DC converters

KRM series lineups 生産中

Series LxW (mm) Temp
characteristics
Rated voltage
(V)
Capacitance Capacitance Range
1µF 10µF 100µF
KRM 2.2x1.25 X5R 25                   10µF
3.5x1.7 X6S 25                   10µF
3.5x1.7 X5R 25                   10µF
3.5x1.7, 3.6x1.7 X7R 50                   2.2µF - 4.7µF
3.5x1.7, 3.7x1.85 100                   1µF - 2.2µF
6.1x5.3 25                   15µF - 47µF
6.1x5.3 35                     10µF - 33µF
6.1x5.3 50                   4.7µF - 22µF
6.1x5.3 63                   4.7µF - 22µF
6.1x5.3 100                   4.7µF - 15µF
6.1x5.3 1,000                   0.068µF - 0.22µF
Back to search (in the lineups)

Help

Global / MURATA MANUFACTURING CO.,LTD.