Lineup of "GJ8 series lineup", Murata capacitors.

Small Size & Large Capacity Capacitor for Noise Suppression
Since dielectric materials which enable a reduction of noise are used, this product is more effective for reducing noise compared to the general purpose GRM series.


| Size | 1.6x0.8mm - 3.2x2.5mm |
|---|---|
| Rated Voltage | DC6.3V - 50V |
| Capacitance | 1.0µF - 10µF |
| Main applications | For filter circuits of DC-DC converters of personal computers. For adjustment of regulating circuits of LCD-TV |
