Global / MURATA MANUFACTURING CO., LTD.

Murata capacitors can be searched by features such as shape and maximum working temperature.

Looking for polymer capacitors, trimmer
capacitors or single layer microchip capacitors?
Click here.

Search by features

  • ( Applicable products: 35016 Results )

ShapeHelp

Close

Description of “Shape” item

SMD 2 terminal type SMD Metal terminal type
Detailed explanation
SMD Multi terminal type
Detailed explanation
SMD LW reversed type
Detailed explanation
SMD Array type
Detailed explanation
SMD Top & bottom electrode type
Detailed explanation
Lead electrode type Mold type
Detailed explanation
   

Maximum operating temperatureHelp

Up to 85°C
Up to 105°C/125°C
Up to 150°C

Close

Description of “Maximum operating temperature” item

85℃ Can be used up to 85ºC max.
105℃/125℃ Can be used up to 105/125ºC max.
150℃ Can be used up to 150ºC max.

ApplicationsHelp

General
Certified by safety standard/Compliant with EA&MS Act
For automotive

Close

Description of “Applications” item

General Purpose Product General Purpose Product
Safety Standard Certified Product/Product based on the Electrical Appliance and Material Safety Law Safety Standard Certified Product/Product based on the Electrical Appliance and Material Safety Law
Detailed explanation
automobiles Product used for applications (running, turning, stopping and safety devices) which particularly concern human life, such as in devices for automobiles.
Detailed explanation

BenefitsHelp

Ultra-small (smaller than 0201)
Withstands voltage of 10-40 kV
Low dissipation/HIQ
Low inductance
Anti-noise, low distortion
Fail safe
Anti-deflecting crack
Anti-soldering crack

Close

Description of “Benefits” item

L x W dimension:products of 0.6 x 0.3 mm or less L x W dimension:
products of 0.6 x 0.3 mm or less
Product suitable for acoustic noise reduction and low distortion Product suitable for acoustic noise reduction and low distortion
Detailed explanation
Product of 10 to 40kV rated voltage Product of 10 to 40kV rated voltage MLSC design product MLSC design product
Detailed explanation
HIQ Low dissipation for high frequency
Detailed explanation
Product resistant to deflection cracking Product resistant to deflection cracking
Detailed explanation
Low inductance Low inductance
Detailed explanation
Product with solder cracking suppression Product with solder cracking suppression
Detailed explanation

MountingHelp

Reflow soldering
Flow soldering
Bonding
Welding
Fixing with screws

Close

Description of “Mounting ” item

Product for reflow soldering Product for reflow soldering
Product for flow soldering Product for flow soldering
Product for bonding Product for bonding
Detailed explanation
Product for welding Product for welding
Detailed explanation
Product dedicated for screw fixing Product dedicated for screw fixing

Clear all the conditionsHelp

Close

Clearing all the conditions

When “Clear all conditions” is clicked, all of the selected conditions will be cleared.

Help

Global / MURATA MANUFACTURING CO., LTD.